SPRSP85D April 2024 – April 2026 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General | ||||||
| Resolution | 12 | bits | ||||
| Load Regulation | –1 | 1 | mV/V | |||
| Glitch Energy | 1.5 | V-ns | ||||
| Voltage Output Settling Time Full-Scale | Settling to 2 LSBs after 0.3V-to-3V transition | 2 | µs | |||
| Voltage Output Settling Time 1/4th Full-Scale | Settling to 2 LSBs after 0.3V-to-0.75V transition | 1.6 | µs | |||
| Voltage Output Slew Rate | Slew rate from 0.3V-to-3V transition | 2.8 | 4.5 | V/µs | ||
| Load Transient Settling Time | 5-kΩ Load | 328 | ns | |||
| 1-kΩ Load | 557 | ns | ||||
| Reference Input Resistance(2) | VREFHI | 160 | 200 | 240 | kΩ | |
| TPU | Power Up Time | External Reference mode | 500 | µs | ||
| Internal Reference mode | 5000 | µs | ||||
| DC Characteristics | ||||||
| Offset | Offset Error | Midpoint | –10 | 10 | mV | |
| Gain | Gain Error(3) | –2.5 | 2.5 | % of FSR | ||
| DNL | Differential Non Linearity(4) | Endpoint corrected | –1 | ±0.4 | 1 | LSB |
| INL | Integral Non Linearity | Endpoint corrected | –5 | ±2 | 5 | LSB |
| AC Characteristics | ||||||
| Output Noise | Integrated noise from 100 Hz to 100 kHz | 600 | µVrms | |||
| Noise density at 10 kHz | 800 | nVrms/√Hz | ||||
| SNR | Signal to Noise Ratio | 1 kHz, 200 KSPS | 64 | dB | ||
| THD | Total Harmonic Distortion | 1 kHz, 200 KSPS | –64.2 | dB | ||
| SFDR | Spurious Free Dynamic Range | 1 kHz, 200 KSPS | 66 | dB | ||
| SINAD | Signal to Noise and Distortion Ratio | 1 kHz, 200 KSPS | 61.7 | dB | ||
| PSRR | Power Supply Rejection Ratio(5) | DC | 70 | dB | ||
| 100 kHz | 30 | dB | ||||