SPRSP98A November 2023 – June 2024 AM625SIP
PRODUCTION DATA
This section describes maximum operating conditions of the device in Table 6-1 and describes each Operating Performance Point (OPP) for processor clocks and device core clocks in Table 6-2.
| Speed Grade |
VDD_CORE (V)(1) |
MAXIMUM OPERATING FREQUENCY (MHz) | MAXIMUM TRANSITION RATE (MT/s) |
|||||||
|---|---|---|---|---|---|---|---|---|---|---|
| A53SS (Cortex-A53x) |
GPU | PRU | Main Infra (CBA) |
MCUSS (Cortex-M4F) |
Device/ Power Manager (Cortex-R5F) |
SMS Subsystem (Dual Cortex-M4F) |
OCSRAM | LPDDR4 | ||
| T | 0.75/0.85 | 1250 | 500 | 333 | 250 | 400 | 400 | 400 | 400 | 1600 |
| 0.85 | 1400 | |||||||||
| OPP | A53SS(1) | FIXED OPERATING FREQUENCY OPTIONS (MHz)(2) | MT/s | ||||||
|---|---|---|---|---|---|---|---|---|---|
| GPU | PRU | MAIN INFRA (CBA) |
MCUSS | DEVICE/ POWER MANAGER |
SMS / SMS CBA |
OCSRAM | LPDDR4 | ||
| High |
From ARM0 PLL Bypass to Speed Grade Maximum |
500 | 333, 250, or 200 |
250 | 400 or 200 |
400 | 400 | 400 | From DDR PLL Bypass(3) to 1600 |
| Low | N/A | 125 | 133 | 133 | 133 | ||||