SPRSPC5 May 2026 TMS320F28P551SG
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| td(WAKE-IDLE) | Delay time, external wake signal to program execution resume(1) | From Flash (active state) | Without input qualifier | 40tc(SYSCLK) | cycles | |
| With input qualifier | 40tc(SYSCLK) + tw(WAKE) | cycles | ||||
| From RAM | Without input qualifier | 25tc(SYSCLK) | cycles | |||
| With input qualifier | 25tc(SYSCLK) + tw(WAKE) | cycles | ||||