SPRSPC5A May 2026 – September 2026 TMS320F28P551SD , TMS320F28P551SG
PRODUCTION DATA
All dimensions are nominal.
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| F28P558SG5PZRQ1 | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
| F28P558SG3PZRQ1 | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
| F28P558SG2PZRQ1 | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
| F28P558SG5PNARQ1 | LQFP | PNA | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P558SG3PNARQ1 | LQFP | PNA | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P558SG2PNARQ1 | LQFP | PNA | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P558SG5PMRQ1 | LQFP | PM | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P558SG3PMRQ1 | LQFP | PM | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P558SG2PMRQ1 | LQFP | PM | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P551SG5PZR | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
| F28P551SD5PZR | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
| F28P552SG4PZR | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
| F28P551SG3PZR | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
| F28P551SD3PZR | LQFP | PZ | 100 | 1000 | 330.0 | 32.4 | 16.9 | 16.9 | 2.0 | 24.0 | 32.0 | Q2 |
| F28P551SG5PNR | LQFP | PN | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P551SD5PNR | LQFP | PN | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P552SG4PNR | LQFP | PN | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P551SG3PNR | LQFP | PN | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P551SD3PNR | LQFP | PN | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P551SG5PNAR | LQFP | PNA | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P552SG4PNAR | LQFP | PNA | 80 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P551SG5PMR | LQFP | PM | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P551SD5PMR | LQFP | PM | 64 | 1000 | 330.0 | 24.4 | 13.0 | 13.0 | 2.1 | 16.0 | 24.0 | Q2 |
| F28P551SG5RSHR | VQFN | RSH | 56 | 4000 | 330.0 | 16.4 | 7.3 | 7.3 | 1.1 | 12.0 | 16.0 | Q2 |
| F28P551SD5RSHR | VQFN | RSH | 56 | 4000 | 330.0 | 16.4 | 7.3 | 7.3 | 1.1 | 12.0 | 16.0 | Q2 |
| F28P551SG5YAFR | WCSP | YAF | 49 | 6000 | 330.0 | 12.4 | 7.3 | 7.3 | 1.1 | 12.0 | 16.0 | Q2 |
All dimensions are nominal.
| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| F28P558SG5PZRQ1 | LQFP | PZ | 100 | 1000 | 367.0 | 367.0 | 55.0 |
| F28P558SG2PZRQ1 | LQFP | PZ | 100 | 1000 | 367.0 | 367.0 | 55.0 |
| F28P551SG5PZR | LQFP | PZ | 100 | 1000 | 367.0 | 367.0 | 55.0 |
| F28P551SG5PNR | LQFP | PN | 80 | 1000 | 336.6 | 336.6 | 41.3 |
| F28P551SG5PMR | LQFP | PM | 64 | 1000 | 336.6 | 336.6 | 41.3 |
| F28P551SG5RSHR | VQFN | RSH | 56 | 4000 | 367.0 | 367.0 | 35.0 |
| F28P551SD5PZR | LQFP | PZ | 100 | 1000 | 367.0 | 367.0 | 55.0 |
| F28P551SD5PNR | LQFP | PN | 80 | 1000 | 336.6 | 336.6 | 41.3 |
| F28P551SD5PMR | LQFP | PM | 64 | 1000 | 336.6 | 336.6 | 41.3 |
| F28P551SD5RSHR | VQFN | RSH | 56 | 4000 | 367.0 | 367.0 | 35.0 |
| F28P552SG4PZR | LQFP | PZ | 100 | 1000 | 367.0 | 367.0 | 55.0 |
| F28P552SG4PNR | LQFP | PN | 80 | 1000 | 336.6 | 336.6 | 41.3 |
| F28P551SG3PZR | LQFP | PZ | 100 | 1000 | 367.0 | 367.0 | 55.0 |
| F28P551SG3PNR | LQFP | PN | 80 | 1000 | 336.6 | 336.6 | 41.3 |
| F28P551SD3PZR | LQFP | PZ | 100 | 1000 | 367.0 | 367.0 | 55.0 |
| F28P551SD3PNR | LQFP | PN | 80 | 1000 | 336.6 | 336.6 | 41.3 |