SPRT789A April 2025 – July 2025
The Hardware Security Manager in F29 devices contains several component blocks designed to achieve system security objectives. These include various memories, the Security Manager, cryptographic accelerator engines, peripheral modules, and the secure mailbox. The host C29 subsystem interfaces with the HSM subsystem to perform the cryptographic operations required for code authentication, secure boot, secure firmware upgrades and encrypted run-time communications.
Figure 1 HSM Block DiagramModules and platform protection:
Layered security: