SPRT797 August 2025 DLP2021-Q1
The DLP2021AM263Q1EVM supports automotive dynamic ground projection (DGP) in a small form factor system that utilizes the Sitara™ AM263 as a controller for the DLP2021-Q1 DMD®. Features unique TI Sitara™ PRUs and the ability to display image and video content that has been preprocessed and stored in flash memory.
Figure 1 System Architecture| DLP2021-Q1 DMD® + AM263 Sitara DGP | |
|---|---|
| Resolution | 588 × 330 |
| Color format | RGB564 |
| Frame rate | 25fps |
| Direct host interfaces | Ethernet, CAN, LIN |
| AutoSAR Support | Yes |
DLP2021AM263Q1EVM Evaluation module
The EVM is designed to enable accelerated evaluation of the DLP2021-Q1 projection systems and can be combined with the existing optical module.
The DLP2021AM263Q1EVM software package allows control over illumination, output brightness and video-image selection flashed on the EVM.
This software package enables users to create customized display sequences, allowing for timely presentation of predefined image and video content.