SPRUI04G June 2015 – August 2025
The C6000 has support for unaligned loads and stores of 64-bit and 32-bit values via the use of the _mem8, _memd8, and _mem4 intrinsics. The _lo and _hi intrinsics are useful for extracting the two 32-bit portions from a 64-bit double. The _loll and _hill intrinsics are useful for extracting the two 32-bit portions from a 64-bit long long.
For intrinsics that use 64-bit types, the equivalent C type is long long. Do not use the C type double or the compiler performs a call to a run-time-support math function to do the floating-point conversion. Here are ways to access 64-bit and 32-bit values:
Example8-8 shows the usage of the _mem8 intrinsic.