SPRUIJ6A June   2018  – January 2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Getting Familiar With the Docking Station
    1. 2.1 HSECDOCK Docking Station Features
    2. 2.2 Assumed Operating Conditions
    3. 2.3 Using the Docking Station
    4. 2.4 Design Files
  4. 3Hardware References
  5. 4Revision History

HSECDOCK Docking Station Features

  • 180-pin HSEC8 Edge Card Interface – Allows for compatibility with all of C2000’s 120 or 180-pin controlCARDs. Some controlCARDs have 180 pins/fingers and connect to both connectors on the Docking Station. Others have 120 pins/fingers and connect only to the bigger connector.
  • Key Signal Breakout – Most GPIO, ADC and other key signals are routed from the 180-pin HSEC8 connector to header pins (J4, J5 for Analog; J6, J7, J8, J9 for GPIO; J27 for FSI prototyping is available on revision F and forward.). The HSECDOCK also features through-hole prototyping vias