SPRUIT0B December   2019  – October 2025

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   4
  5. 1Introduction
    1. 1.1 Key Features
  6. 2Infotainment Expansion Board Overview
    1. 2.1 Infotainment Expansion Board Identification
    2. 2.2 Infotainment Expansion Board Component Identification
  7. 3Infotainment Expansion Board - User Setup/Configuration
    1. 3.1 Interfacing Infotainment Expansion Board With CP Board
      1. 3.1.1 Board Assembly Procedures
    2. 3.2 Power Requirements
    3. 3.3 EVM Reset/Interrupt Push Buttons
    4. 3.4 EVM Configuration DIP Switch
  8. 4Infotainment Expansion Board Hardware Architecture
    1. 4.1  Infotainment Expansion Board Hardware Top Level Diagram
    2. 4.2  Expansion Connectors
    3. 4.3  Board ID EEPROM
    4. 4.4  Audio Codec Interface
      1. 4.4.1 Port Mapping
    5. 4.5  FPD link De-Serializer Interface (Audio)
    6. 4.6  DIR Interface
    7. 4.7  DIT Interface
    8. 4.8  Legacy Audio/JAMR3 Connectors
    9. 4.9  VIN/VOUT Mux Selection
    10. 4.10 HDMI Interface Bridge
    11. 4.11 FPD Link Display Serializer Interface
    12. 4.12 Parallel Camera Interface
      1. 4.12.1 Camera Clock
      2. 4.12.2 LI Camera Module Connector
      3. 4.12.3 OV Camera Module Connector
  9. 5Jacinto7 EVM Interface/IO Mapping
    1. 5.1 Interface Mapping
    2. 5.2 Infotainment Board GPIO Mapping
    3. 5.3 I2C Address Mapping
  10. 6Revision History

Infotainment Board GPIO Mapping

GPIO expander signal mapping is as shown in Table 5-2.

Table 5-2 GPIO Expander Signal Mapping
Jacinto7 EVM -INFO GPIO Expander
I2C Bus/AddressGPIO PortNet Name in INFO BoardDirection WRT CTRLDefault StateActive StateRemarks
INFO GPIO Expander - 1 Part# TCA6416ARTWR (AUDIO IO EXPANSION)
I2C3/0x21P00CODEC_RESETnOutputPDActive LowUsed as a Reset signal for Audio Codecs A & B
P01JAMR3_RESETnOutputPDActive LowUsed as a Reset signal for JAMR3 Interface
P02JAMR3_PWR_CTRLOutputNAActive HighPower EN for JAMR3 Interface
P03UB926_RESETnOutputPDActive LowUsed as a Reset signal for FPD Audio De-Serializer
P04PWR_SW_UB926OutputPDActive HighUsed as a Power Enable signal for Audio/FPD connector
P05UB926_TUNER_RESETOutputPDActive LowUsed as a Reset signal for FPD
P06UB926_GPIO_SPAREOutputNANASPARE GPIO for FPDLink
P07UB926_LOCKInputNANALock Input from FPDLink
P10DIR_RESETnOutputPDActive LowUsed as a Reset signal for DIR interface
P11DIR_CKSELOutputPUNAUsed for DIR System clock source selection Low: PLL (VCO) clock, High: XTI clock
P12DIR_FMT0OutputPUNADOUT Audio Data output format - 24-bit, MSB-first, I2S (Default)
P13DIR_FMT1OutputPUNA
P14DIR_PSCK0OutputPDNASystem clock of PLL selection
P15DIR_PSCK1OutputPDNA
P16AUDEXP_P16NANANAReserved GPIO
P17McASP6_MUX_SELOutputPDNAUser for Mux selection b/w DIR or FPDLink
INFO GPIO Expander – 2 Part# TCA6416ARTWR ( VIDEO IN/OUT IO EXPANSION)
I2C1/0x21P00NCNANANANot used
P01NCNANANANot used
P02NCNANANANot used
P03NCNANANANot used
P04NCNANANANot used
P05VOUTEXP_P04NANANATerminated with Test point
P06VOUTEXP_P05NANANATerminated with Test point
P07NCNANANANot used
P10HDMI_PDnOutputPDActive LowUsed as a Power Down signal for HDMI Transmitter
P11HDMI_DDC_OEOutputPDActive HighUsed for HDMI I2C Translator Enable logic
P12HDMI_HPDInputNANAUsed for detection of HDMI cable Hot plug
P13UB921_RESETnOutputPDActive LowUsed as a Reset signal for FPD III Display Serializer
P14PWR_SW_UB921OutputPDActive HighUsed as a Power Enable signal for Audio/FPD connector
P15UB921_INTBInputNAActive HighFPD III Display Serializer INTB = H, normal
INTB = L, Interrupt request
P16VOUTEXP_P16NANANATerminated with Test point
P17VOUTEXP_P17NANANATerminated with Test point
Table 5-3 SoC GPIO Mapping
Info PeripheralPeripheral IODirection
(for SoC)
DefaultActive StateJ721E Connectivity
FPD LINK III DisplayInterruptInputPUActive LowGPIO0_79
Camera Mux SelectionEnableOutputNA‘0’-OV
‘1’-LI
GPIO0_78
LI/OV CameraTriggerI/OPDActive HighGPIO0_31
ResetOutputPUActive LowGPIO0_32
JAMR3 InterfaceJAMR3_GPIO0I/ONANAGPIO0_65
JAMR3_GPIO1I/ONANAGPIO0_66
JAMR3_GPIO2I/ONANAGPIO0_67
FPD Link III De-serializerUB926_GPIO1I/ONANAGPIO0_11
UB926_GPIO2I/ONANAGPIO0_45
UB926_GPIO3I/ONANAGPIO0_46
Audio IO ExpanderInterruptInputPUActive LowGPIO1_23
Video IO ExpanderInterruptInputPUActive LowGPIO1_24
VIN/VOUT MUX SELECTIONSelect0OutputPDSEL [1:0]
‘10’-HDMI
‘11’-CAM
‘01’-FPD
I2C0 (0x20), P14
Select1OutputPUI2C0 (0x20), P15