SPRUIY1D November 2020 – August 2024
The 60-pin HD connector-2 provides the high speed 4-lane CSI interface, SPI, UART, I2C, and controls signals (NRST, NERR, WRMRST, REFCLK, SOPs). This can be connected to the AWR2243BOOST EVM board to interface with the second front end radar device in cascade configuration.

| Pin Number | Description | Pin Number | Description |
|---|---|---|---|
| 1 | 5V | 2 | 5V |
| 3 | 5V | 4 | NC |
| 5 | NC | 6 | NC |
| 7 | RCSS_SPIB_CS | 8 | NC |
| 9 | RCSS_SPIB_CLK | 10 | RCSS_SPIB_HOSTINT |
| 11 | RCSS_SPIB_PICO | 12 | RCSS_SPIB_POCI |
| 13 | NC | 14 | NERRIN_FE2 |
| 15 | NC | 16 | HW_SYNC_FE2 |
| 17 | NC | 18 | GND |
| 19 | NC | 20 | NC |
| 21 | NC | 22 | NC |
| 23 | NC | 24 | GND |
| 25 | NC | 26 | NC |
| 27 | NC | 28 | NC |
| 29 | NC | 30 | GND |
| 31 | NC | 32 | CSI2_RX1_3P |
| 33 | SOP0_FE2 | 34 | CSI2_RX1_3N |
| 35 | SOP1_FE2 | 36 | GND |
| 37 | SOP2_FE2 | 38 | CSI2_RX1_2P |
| 39 | WRMRST_FE2 | 40 | CSI2_RX1_2N |
| 41 | GND | 42 | GND |
| 43 | REFCLK_FE2 | 44 | CSI2_RX1_CLKP |
| 45 | GND | 46 | CSI2_RX1_CLKN |
| 47 | NC | 48 | GND |
| 49 | GND | 50 | CSI2_RX1_1P |
| 51 | I2CB_SDA | 52 | CSI2_RX1_1N |
| 53 | I2CB_SCL | 54 | GND |
| 55 | NC | 56 | CSI2_RX1_0P |
| 57 | NC | 58 | CSI2_RX1_0N |
| 59 | nRESET_FE2 | 60 | GND |