SPRUJ06 October   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Revisions and Assembly Variants
  4. 3System Description
    1. 3.1 Key Features
    2. 3.2 Functional Block Diagram
    3. 3.3 Interfaces and Major Component Description
      1. 3.3.1 Breakout Board Section
      2. 3.3.2 IO-Link Section Overview and Major Component Description
        1. 3.3.2.1 IO Link Transceiver TIOL111DMWR
        2. 3.3.2.2 Smart Switch TPS4H160BQPWPRQ1
        3. 3.3.2.3 Serializer SN65HVS882
        4. 3.3.2.4 INA253
        5. 3.3.2.5 LED Driver TLC59282
        6. 3.3.2.6 Signal Routing
      3. 3.3.3 Power Section
        1. 3.3.3.1 Power Input
      4. 3.3.4 Board Mating Connections
  5. 4Known Issues
    1. 4.1 Issue 1: Voltage Spike Across the TX Line of the Transceiver

Smart Switch TPS4H160BQPWPRQ1

The TPS4H160-Q1 device is fully protected quad channel smart high-side switch with four integrated 160-mΩ NMOS power FET. The PRG0_PRU1 and GPMC signals from HSE connector is connected to MUX which routes the signals either to Test Header or to the TPS4H160-Q1. The selection is done using on board jumpers. The OUT pins from the high side switch is connected to the L+ signals of the eight M12 Connectors. The OUT pins are controlled by Enable signals coming from the Mux. SEL and SEH are two pins to multiplex the shared current-sense function among the four channels. The current sense analog output is grounded via 768Ω and is connected to the AM64x EVM board via the ADC connector 68683-310LF . A 3.33K resistor is connected to ground from the current limit pin to set the current limit threshold to 0.6A.