SPRUJ51A June   2023  – November 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 EVM Revisions and Assembly Variants
    5. 1.5 Specification
  6. 2Hardware
    1. 2.1  Additional Images
    2. 2.2  Key Features
      1. 2.2.1 Processor
      2. 2.2.2 Memory
      3. 2.2.3 JTAG Emulator
      4. 2.2.4 Supported Interfaces and Peripherals
      5. 2.2.5 Expansion Connectors Headers to Support Application Specific Add On Boards
    3. 2.3  Power
      1. 2.3.1 Power Requirements
      2. 2.3.2 Power Input
      3. 2.3.3 Power Supply
      4. 2.3.4 Power ON OFF Procedures
        1. 2.3.4.1 Power-On Procedure
        2. 2.3.4.2 Power-Off Procedure
        3. 2.3.4.3 Power Test Points
      5. 2.3.5 Power Sequencing
      6. 2.3.6 AM62x 17x17 SoC Power
      7. 2.3.7 Current Monitoring
    4. 2.4  AM62x-Low Power SK EVM Interface Mapping
    5. 2.5  Clocking
    6. 2.6  Reset
    7. 2.7  OLDI Display Interface
    8. 2.8  CSI Interface
    9. 2.9  Audio Codec Interface
    10. 2.10 HDMI Display Interface
    11. 2.11 JTAG Interface
    12. 2.12 Test Automation Header
    13. 2.13 UART Interface
    14. 2.14 USB Interface
      1. 2.14.1 USB2.0 Type A Interface
      2. 2.14.2 USB2.0 Type C Interface
    15. 2.15 Memory Interfaces
      1. 2.15.1 LPDDR4 Interface
      2. 2.15.2 OSPI
      3. 2.15.3 MMC Interfaces
        1. 2.15.3.1 MMC0 - eMMC Interface
        2. 2.15.3.2 MMC1 - Micro SD Interface
        3. 2.15.3.3 MMC2 - M2 Key E Interface
      4. 2.15.4 EEPROM
    16. 2.16 Ethernet Interface
      1. 2.16.1 CPSW Ethernet PHY1 Default Configuration
      2. 2.16.2 CPSW Ethernet PHY2 Default Configuration
    17. 2.17 GPIO Port Expander
    18. 2.18 GPIO Mapping
    19. 2.19 AM62x-Low Power SK EVM User Setup and Configuration
      1. 2.19.1 EVM DIP Switches
      2. 2.19.2 Boot Modes
      3. 2.19.3 User Test LEDs
    20. 2.20 Expansion Headers
      1. 2.20.1 User Expansion Connector
      2. 2.20.2 MCU Connector
      3. 2.20.3 PRU Connector
    21. 2.21 Push Buttons
    22. 2.22 I2C Address Mapping
  7. 3Hardware Design Files
  8. 4Compliance Information
    1. 4.1 EMC, EMI and ESD Compliance
  9. 5Additional Information
    1. 5.1 Known Issues and Modifications
    2.     Trademarks
    3.     72
  10. 6Revision History

PRU Connector

The AM62x-Low Power SK EVM has a 20 pin PRU Header which offers a low speed connection to the PRG0 Interface using a connector Mfr Part # PREC010DAAN-RC. The connector features PR0_PRU0_GPO [0: 7], SoC_I2C0, +3.3V PRU_ICSSG signals from PRG0 Port (PRG0_PRU0) are connected to a 10x2 standard 0.1” spaced Receptacle PWR and Ground reference. INTn signal from PRU Header is wired along with the CPSW PHY interrupts and connected to the EXTINTn pin of the SoC.

The 3.3V supply is current limited to 500mA. This is achieved by using load switch TPS22902YFPR. Enable for the load switch is controlled by IO expander. Signals routed from the PRU Connector are listed in Table 2-39.

 PRU Connector InterfaceFigure 2-27 PRU Connector Interface
Table 2-39 PRU Header (J11) Pinout
Pin No. SoC Ball No. Net name
1-VCC3V3_PRU
2-DGND
3-PRU_DETECT
4-PRU_RESETz
5B16PRU_INTn
6E12SoC_I2C0_SCL
7J17PR0_PRU0_GPO11
8D14SoC_I2C0_SDA
9P21PR0_PRU0_GPO12
10-NC
11K17PR0_PRU0_GPO14
12-NC
13K19PR0_PRU0_GPO0
14L19PR0_PRU0_GPO1
15L20PR0_PRU0_GPO2
16L21PR0_PRU0_GPO3
17M21PR0_PRU0_GPO4
18L17PR0_PRU0_GPO5
19L18PR0_PRU0_GPO6
20M20PR0_PRU0_GPO7