SPRUJ59 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
F28003x has three Flash banks. F28P55x has up to five Flash banks. Both F28003x and F28P55x Flash API library is compiled for EABI format. Note that F28003x and F28P55x have different sector sizes. Also, the Flash wait-state configuration requirement is different between the two devices. These features are summarized in Table 6-1.
Feature | F28003x | F28P55x |
---|---|---|
Library Name | FlashAPI_F28003x_FPU32.lib | FlashAPI_F28P55x_FPU32.lib |
Library Executable Output | EABI | EABI |
Erase, Blank-check, Program and Verify | Operation on three banks | Operation on five banks |
Sector Size |
4K x 16-bit word | 1K x 16-bit word |
Flash Wait States | 5 (120MHz) |
3 (150MHz) |
Flash API Major Version |
1 | 4 |
FlashAPI Minor Version | 58 | 0 |