SPRUJ66C February 2023 – July 2026
The Design built around AM62A processor, which integrates ARM cortex cores and support high-performance computing with low power consumption Power management is handled throughTPS65988 USB PD controller and PMIC, DC/DC convertor to provide stable power rails for the SoC and peripherals. The system features a wide range of connectivity including Gigabit Ethernet, USB 2.0 and SD/eMMC interface. Multimedia support is enabled using an HDMI transmitter, audio codec with headphone/microphone interface. and expansion for CSI camera input. Additional peripherals include UART I2C SPI and GPIO's making the platform flexible for industrial automotive and consumer application. The board also integrates debugging and expansion connector and system integration