SPRUJ68A January 2023 – October 2025
The EVM supports an interface to allow for automated control of the system, including functions like on/off, reset, and boot mode settings.
| Pin | Pin Name | Description(Processor Pin #) | Dir |
|---|---|---|---|
| 1 | Power | Power,3.3 V | Output |
| 2 | Power | Power,3.3 V | Output |
| 3 | Power | Power,3.3 V | Output |
| 4-6 | <open> | N/A | |
| 7 | GND | Ground | |
| 8-15 | <open> | N/A | |
| 16 | GND | Ground | |
| 17-24 | <open> | N/A | |
| 25 | GND | Ground | |
| 26 | POWERDOWNz | EVM Power Down | Input |
| 27 | PORz | EVM Power-On/Cold Reset | Input |
| 28 | RESETz | EVM Warm Reset | Input |
| 29 | <open> | N/A | |
| 30 | INT1z | MCU_ADC1_AIN0 (P25) | Input |
| 31 | INT2z | MCU_ADC1_AIN1 (R25) | Bi-Dir |
| 32 | <open> | N/A | |
| 33 | BOOTMODE_RSTz | Bootmode Buffer Reset | Input |
| 34 | GND | Ground | |
| 35 | <open> | N/A | |
| 36 | I2C_SCL | MCU I2C Bus #0, Clock (G24) | Bi-Dir |
| 37 | BOOTMODE_SCL | Bootmode Buffer I2C Clock | Input |
| 38 | I2C_SDA | MCU I2C Bus #0, Data (J25) | Bi-Dir |
| 39 | BOOTMODE_SDA | Bootmode Buffer I2C Data | Bi-Dir |
| 40 | GND | Ground | |
| 41 | GND | Ground | |
| 42 | GND | Ground |