This assembly procedure example is
given for mating the QP-ENET board with the J784S4XG01EVM board.
- Take the Assembled
J784S4XG01EVM Board
- Add M2.5 x 5mm hex spacers on
each mounting holes provided on either sides of the J51 & J52 connector
of the J784S4XG01EVM and secure it with M2.5 x 4 mm Phillips screws from the
bottom sides to hold the spacer in place.
- Add M3 x 12mm Phillips screws
through the mounting hole provided between the Ethernet connectors on the QP
ENET board (shown in the picture below) and secure it with a M3 x 5mm hex
spacer from the other side (this step is done only on the QP ENET
board).
- Mount the QP board onto the
J784S4XG01EVM connectors J51 & J52, making sure the connectors are
seated evenly.
- Add M2.5 x 4 mm Phillips
screws from the top side of the QP to secure the QP mating with the
J784S4XG01EVM board.
- Add the M2.5 x 5 mm male to
male spacer from the top side of the J784S4XG01EVM board to secure the
remaining M3 screw protruding from the QP.
- Add a M3 x 5mm spacer from
the top side of the J784S4XG01EVM board to lock the other end of the M3
x12mm Phillips screw.