SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Since this MCU does not support digital I/O PDI interface, the ESC supports general-purpose I/O that allows 32 GPI and 32 GPO signals. These EtherCAT GPI/GPOs can be programmed to be either driven by (or drive) device I/O pins or be driven by (or drive) the same I/O pins after qualifying them using internal events. Refer to Section 35.2.9 for more details.