SPRUJ86E October   2023  – May 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
      1.      Preface: Read This First
        1. 1.1.1.1 Sitara MCU+ Academy
        2. 1.1.1.2 Important Usage Notes
    2. 1.2 Kit Contents
    3. 1.3 Device Information
      1. 1.3.1 HSEC 180-pin Control Card Docking Station
      2. 1.3.2 Security
  6. 2Hardware
    1. 2.1  Component Identification
    2. 2.2  Compliance
    3. 2.3  Power Requirements
      1. 2.3.1 Power Input Using USB Type-C Connector
      2. 2.3.2 Power Status LEDs
      3. 2.3.3 Power Tree
      4. 2.3.4 Power Sequence
      5. 2.3.5 PMIC
    4. 2.4  Functional Block Diagram
    5. 2.5  Reset
    6. 2.6  Clock
    7. 2.7  Boot Mode Selection
    8. 2.8  JTAG Path Selection
    9. 2.9  Header Information
    10. 2.10 GPIO Mapping
    11. 2.11 Push Buttons
    12. 2.12 Interfaces
      1. 2.12.1  Memory Interface
        1. 2.12.1.1 OSPI/QSPI
        2. 2.12.1.2 Board ID EEPROM
      2. 2.12.2  Ethernet Interface
        1. 2.12.2.1 Control Card Ethernet Routing
        2. 2.12.2.2 On Board Ethernet PHY
        3. 2.12.2.3 LED Indication in RJ45 Connector
        4. 2.12.2.4 Ethernet Add On Board Connector
      3. 2.12.3  I2C
      4. 2.12.4  Industrial Application LEDs
      5. 2.12.5  SPI
      6. 2.12.6  UART
      7. 2.12.7  MCAN
      8. 2.12.8  FSI
      9. 2.12.9  JTAG
      10. 2.12.10 Test Automation Header
      11. 2.12.11 LIN
      12. 2.12.12 MMC
      13. 2.12.13 ADC and DAC
    13. 2.13 HSEC Pinout and Pinmux Mapping
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 If You Need Assistance
    2. 4.2 Trademarks
  9. 5Related Documentation
    1. 5.1 Supplemental Content
      1.      5.1.A E1 Board Modifications
      2.      5.1.B E2 Design Changes
      3.      5.1.C A Design Changes
      4.      5.1.D B Design Changes
  10. 6References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  11. 7Revision History

FSI

The AM263Px Control Card supports a fast serial interface by terminating the SoC signals to a 10 pin header. The interface has two lines of data and a clock line for both the receive and transmit signals. The header is connected to the 3.3V IO voltage supply (VSYS_3V3_LDO1).

The FSI signals go through a 1:2 signal routing mux. There is a pull-up resistor on the select line of the mux and therefore the FSI signal routing is the default. To use MCAN4 and MCAN5, the FSI_MUX_SEL GPIO of the IO expander must be configured as a logic low output.

Table 2-23 MCAN and FSI Mux
Select Condition Function
Low MCAN signals selected A → B1
High (default) FSI signals selected A → B2
TMDSCNCD263P FSI Header Figure 2-29 FSI Header