SPRUJ97 June 2024
The J7EXPA01EVM add-on board is designed to expand the capability of Jacinto7 EVMs to include video capture capabilities. This hardware system can help kick start the development and evaluation of the Jacinto7 family of processors in many different automotive and industrial applications.
The J7EXPA01EVM provides the ability to interface with external camera sensors, radar sensors, and other similar capture devices through Texas Instruments FPD-Link serial links. The EVM can support up to twelve different inputs, and communicates with the processor through multiple MIPI D-PHY CSI2 interfaces.