SPRUJE5B June 2025 – April 2026
J10 on the LaunchPad features two pairs of differentially-routed ADC signals to allow for evaluation of the F29x MCU 12-bit differential and 16-bit differential ADC sampling modes. ADCINA4 and ADCINA5 form one pair of differential ADC signals, and ADCINB2 and ADCINB3 form the second pair. Like the single-ended ADC input signals on the board, the differential ADC signals have component pads to allow for the addition of series resistor and parallel capacitor to create an RC filter. In addition, these ADC signals also feature a pad to connect a capacitor across the differential signals. Note: The differentially-routed ADC signals on the F29H85x LaunchPad are not buffered.