SPRUJF4A October 2024 – December 2024
The TIEVM-MTR-HVINV specifications are listed in Table 1-1.
Parameters | TEST CONDITIONS | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|
| SYSTEM INPUT/EXTERNAL POWER SUPPLY OUTPUT CHARACTERISTICS | |||||
| Input Voltage (VINAC) | – | 165 | 230 | 265 | VAC |
| Input Frequency (fLINE) | – | 47 | 50 | 63 | Hz |
| No Load Standby Power (PNL) | VINAC = 230 V, Iout = 0 A | – | 3.0 | – | W |
| Input Current (IIN) | VINAC = 230 V, Iout = IMAX | – | 8 | – | A |
MOTOR INVERTER CHARACTERSITICS | |||||
| PWM switching frequency (fSW) | – | – | 15 | 20 | kHz |
| Rated output power (POUT) | VINAC = nom | – | 500 | 750 | W |
| Output current (IRMS)(1) | VINAC = nom | – | 3 | – | A |
| Inverter efficiency (Ƞ) | VINAC = nom, POUT = nom | – | 98 | – | % |
| Motor electrical frequency (f) | VINAC = min to max | 20 | 200 | 400 | Hz |
| Fault protections | Overcurrent, stall with recovery, undervoltage, overvoltage | ||||
| Drive control method and features | Sensorless-FOC with three or single shunt resistors for current sensing | ||||
| SYSTEM CHARACTERISTICS | |||||
| Built-in auxiliary power supply | VINAC = min to max | 15 V ±10%, 200 mA , 3.3 V ±10%, 300 mA | |||
| Operating ambient Temperature | Open frame | –10 | 25 | 55 | °C |
| Board size | Length × width × height | 105 mm × 85 mm × 60 mm | mm3 | ||
TI intends this EVM to be operated in a lab environment only and does not consider the device to be a finished product for general consumer use.
TI Intends this EVM to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems.
High voltage! The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Electric shock possible when connecting board to live wire. Board should be handled with care by a professional.
For safety, use of isolated test equipment with overvoltage/overcurrent protection is required. If possible, tests should be conducted in an enclosure rated for high voltage testing.
TI recommends using an external power supply or power accessory which complies with applicable regional safety standards such as (by example) UL, CSA, VDE, CCC, PSE, and so forth.