BOR: VDDIO Between 2.45 V and 3.0 V can Result in Multiple XRSn Pulses
Details
The BOR can generate repeating XRSn assertions and deassertions when the VDDIO supply voltage is between 2.45 V and 3.0 V. It is recommended that the XRSn pin not be used directly as a reset to any other devices in the system.
The F28P55x BOR is effective for internally
holding the device in a known reset state, even when these XRSn pulses are
occurring. The device will not branch to application code or bootloaders, and all
other pins will be held in their reset state until the VDDIO supply rises above
3.0 V.
Workarounds
- Ignore the extra XRSn transitions during power
up, power down, and BOR events. The extra XRSn pulses will have no effect on the
F28P55x device operation itself.
- If XRSn pulses would cause undesired system behavior with other system components, then do not use XRSn to drive other devices. An external voltage supervisor can be used for these applications.
- For applications that need to avoid these pulses during normal power up and power down:
- Power up: Follow the SRSUPPLY
requirement in the Recommended Operating Conditions table of the
TMS320F28P551, TMS320F28P552, and TMS320F28P558 Real-Time
Microcontrollers data sheet; no extra XRSn low pulses will occur.
- Power Down: To avoid any deassertion of XRSn during power down, design the power supply so that VDDIO passes through the range from 3.0 V to 2.45 V within 25 µs. If some voltage rise on XRSn is acceptable, then the time constant of the RC circuit implemented on XRSn can be calculated to ensure the voltage does not rise above a system-specified threshold.