SPVA061 June 2026 TAS2573
| PIN | Type1 | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| AD1 | B6 | I | I2C address pin LSB. |
| AD2 | B7 | I | I2C address pin LSB+1. |
| BGND | D3 | P | Boost ground. Connect to PCB GND plane strongly with multiple vias. |
| D4 | |||
| D5 | |||
| DREG | A8 | P | Digital core voltage regulator output. Bypass to GND with a capacitor. Do not connect to external load. |
| FSYNC | A4 | I | I2S word clock or TDM frame sync for Primary Audio Interface. |
| GREG | F6 | P | High-side gate CP regulator output. Do not connect to external load. |
| GND | A5 | P | Digital ground. Connect to PCB GND plane. Strong connection to ground plane required through multiple vias. |
| C4 | |||
| C7 | |||
| D1 | |||
| D2 | |||
| F1 | |||
| F2 | |||
| IOVDD | A6 | P | 1.2V or 1.8V Digital IO supply. Decouple to GND with capacitor. |
| IRQZ | B5 | O | Open drain, active low interrupt pin. Pull up to IOVDD with resistor if optional internal pullup is not used. |
| OUT_N | F7 | O | Class-D negative output. |
| OUT_P | F8 | O | Class-D positive output. |
| PGND | D6 | P | Class-D Power stage ground. Connect to PCB GND plane strongly through multiple vias. |
| D7 | |||
| D8 | |||
| E6 | |||
| PVDD | F3 | P | Integrated boost output and Class-D power stage supply. |
| F4 | |||
| F5 | |||
| SBCLK | A3 | I | I2S/TDM serial bit clock for Primary Audio Interface. |
| SCL | B8 | I | I²C Clock Pin. Pull up to IOVDD with a resistor. |
| SDA | A7 | I/O | I²C Data Pin. Pull up to IOVDD with a resistor. |
| SDIN | B4 | I | I2S or TDM serial data input for Primary Audio Interface. |
| SDOUT | B3 | O | I2S or TDM serial data output for Primary Audio Interface. |
| SDZ | C5 | I | Active low hardware shutdown. |
| SW | E1 | P | Boost converter switch input. |
| E2 | |||
| E3 | |||
| E4 | |||
| E5 | |||
| VBAT | C1 | P | Battery power supply input. Connect to 2.5V to 5.5V supply and decouple with a capacitor. |
| C2 | |||
| C3 | |||
| VBAT_SNS | C6 | I | Battery sense terminal. Connect to 1S or 2S battery supply for remote battery sensing. Ground the pin if remote sensing is not used. |
| GND | C6 | P | Ground Pin. This pin can also be used as battery sense terminal. Connect to 1S or 2S battery supply for remote battery sensing. Ground the pin if remote sensing is not used. |
| VDD | C8 | P | Analog, digital power supply. Connect to 1.8V supply and decouple to GND with capacitor. |
| VSNS_N | E7 | I | Voltage sense negative input. Connect to speaker negative terminal as close to speaker as possible. Add series resistor if EMI filter is used. |
| VSNS_P | E8 | I | Voltage sense positive input. Connect to speaker positive terminal as close to speaker as possible. Add series resistor if EMI filter is used. |
| FSYNC2 | A1 | I | I2S word clock or TDM frame sync for Secondary Audio Interface. |
| SBCLK2 | A2 | I | I2S/TDM serial bit clock for Secondary Audio Interface. |
| SDIN2 | B2 | I | I2S or TDM serial data input for Secondary Audio Interface. |
| SDOUT2 | B1 | O | I2S or TDM serial data output for Secondary Audio Interface. |