SSDA011 November   2025 MSPM0G3507

 

  1.   1
  2. 1 Description
  3. 2 Required Peripherals
  4. 3 Compatible Devices
  5. 4 Design Steps
  6. 5 Design Considerations
  7. 6 Software Flowchart
  8. 7 Application Code
  9. 8 Additional Resources
  10. 9 E2E
  11. 10Trademarks

Design Considerations

  • Piezo and Tone Frequency Selection: The code must be edited to cater to the attributes of the piezo buzzer attached to the circuit. The piezo buzzer used to design and configure the provided code is the PS1230P02BT. The sample rate, as well as the frequency of the tones themselves must be altered to the frequency characteristics of any piezo.
  • Sine Table Generation: In the example code, a basic 64 entry sine table is used for creating the output on the DAC. However this creates a lower quality output, and thus can be scaled to a higher resolution to have a clearer output. The recommendation is that the sine table is either a predefined array of constants, or generated once upon startup using the MathACL module.
  • Sample Rate and Timer: The sample rate of this subsystem, declared in the code as gSampleRate, must be equivalent to the period of the timer module. For example, if the desired gSampleRate is 20kHz, the timer period must be 0.05ms. Increasing the sample rate can provide better audio quality and smoother sine wave reproduction.