SSZTC19 october 2015
It has been a while since I posted part 1 of this simple brushless DC (BLDC) motor spinning 101 blog series, in which I talked about the five key priorities when designing a BLDC motor-control system: efficiency, noise, flexibility, dependability and cost. Now it’s time to take a look at common three-phase BLDC motor-control approaches from a few different angles. Let’s start with sensored vs. sensorless motor control.
Unlike a brushed DC motor – where the control approach could be as simple as direct drive with a battery – without the brush, a BLDC motor has to find an alternative for motor commutation. The first idea that came to engineers’ minds was to leverage sensors. There are different ways of categorizing these sensors, and I see them as two types:
Figure 1 Resolver / Optical
Encoder
Figure 2 Hall-effect Sensing
Element/Integrated Circuit (IC)Hall-effect sensors do a decent job spinning motors, especially when load conditions vary drastically, to enable dependable motor operation. However, motor control engineers are not perfectly happy with them for three main reasons:
Thus, there’s a need for a “sensorless” solution, with which motor control engineers can solve all of these issues by getting rid of Hall-effect sensors in their motors. Typical sensorless motor control approaches include:
Figure 3 Example of the BEMF
Voltage of a “Trapezoidal” BLDC MotorDo you feel I’m missing anything about sensored/sensorless BLDC motor control? Feel free to share your thoughts in the comments section below. In my next post, I’ll discuss BLDC motor-control approaches from a different angle and talk about trapezoidal and sinusoidal-control algorithms.