SSZTDF0 November   2026 DRV8245-Q1 , DRV8876-Q1 , DRV8908-Q1

 

  1.   1
  2.   2
    1.     3
    2.     Judgment Mechanism of Open-Load Diagnostic
    3.     Why It Is Easy to Verify the OLD Feature With a Resistive Load
    4.     Inductive Loads Change the Initial Condition of the OUTx Node
    5.     Active OLD Is Closely Related to the Freewheeling Path
    6.     The Negative-Current OLD Is Designed to Handle Specific Freewheeling Scenarios
    7.     What Are the Commonalities and Differences in the OLD Mechanisms of Different Devices
    8.     Fault Clear Does Not Imply That the External Conditions Have Recovered
    9.     Signals of Interest When Debugging
    10.     Application Examples - Run and Stop Diagnostics of Automotive Damper Motors
    11.     Design Recommendation Checklist
    12.     Conclusion
Technical Article

Understanding the Open-Load Diagnostic in Automotive Motor Drivers: Why Inductive Loads Are Different Than Resistive Loads