SSZTDF0
November 2026
DRV8245-Q1
,
DRV8876-Q1
,
DRV8908-Q1
1
2
3
Judgment Mechanism of Open-Load Diagnostic
Why It Is Easy to Verify the OLD Feature With a Resistive Load
Inductive Loads Change the Initial Condition of the OUTx Node
Active OLD Is Closely Related to the Freewheeling Path
The Negative-Current OLD Is Designed to Handle Specific Freewheeling Scenarios
What Are the Commonalities and Differences in the OLD Mechanisms of Different Devices
Fault Clear Does Not Imply That the External Conditions Have Recovered
Signals of Interest When Debugging
Application Examples - Run and Stop Diagnostics of Automotive Damper Motors
Design Recommendation Checklist
Conclusion
Technical Article
Understanding the Open-Load Diagnostic in Automotive Motor Drivers: Why Inductive Loads Are Different Than Resistive Loads