SWAS034B February 2017 – July 2024 CC3120
PRODUCTION DATA
| PARAMETER NUMBER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| T1 | F | Clock frequency | 20 | MHz | |
| T2 | tclk | Clock period | 50 | ns | |
| T3 | tLP | Clock low period | 25 | ns | |
| T4 | tHT | Clock high period | 25 | ns | |
| T5 | D | Duty cycle | 45% | 55% | |
| T6 | tIS | RX data setup time | 1 | ns | |
| T7 | tIH | RX data hold time | 2 | ns | |
| T8 | tOD | TX data output delay | 8.5 | ns | |
| T9 | tOH | TX data hold time | 8 | ns | |