SWAU134A September 2024 – February 2026
The BP-CC33X1MOD is a board designed to enable rapid and easy software and hardware development for the CC33X1MOD device. The block diagram for the BP-CC33X1MOD is shown in Figure 1-1.
This kit can be used in three configurations:
In addition, the BP-CC33X1MOD can also be wired to any other Linux or RTOS host board running TCP/IP stack. Refer to Section 3.1 for more information.