SWRA704 June 2021 CC3120 , CC3130 , CC3135
Memory must be allocated for the host driver's control block. A dynamic memory model can be used if SL_MEMORY_MGMT_DYNAMIC is defined in user.h. malloc and free are defined according to the FreeRTOS memory model.
user.h:
#include <stdlib.h>
#define sl_Malloc(Size) pvPortMalloc(Size)
#define sl_Free(pMem) vPortFree(pMem)