SWRS251A May 2021 – November 2021 CC1352P7
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Phase noise in the 868- and 915-MHz bands 20 kHz PLL loop bandwidth |
±10 kHz offset | –75 | dBc/Hz | ||
| ±100 kHz offset | –98 | dBc/Hz | |||
| ±200 kHz offset | –106 | dBc/Hz | |||
| ±400 kHz offset | –113 | dBc/Hz | |||
| ±1000 kHz offset | –122 | dBc/Hz | |||
| ±2000 kHz offset | –129 | dBc/Hz | |||
| ±10000 kHz offset | –140 | dBc/Hz |