SWRS284C April   2024  – October 2025 CC3350 , CC3351

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 System Diagram
  6. 5 Pin Configuration and Functions
    1. 5.1 Pin Diagram
    2. 5.2 Pin Attributes
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Electrical Characteristics
    5. 6.5  Thermal Resistance Characteristics
    6. 6.6  WLAN Performance: 2.4GHz Receiver Characteristics
    7. 6.7  WLAN Performance: 2.4GHz Transmitter Power
    8. 6.8  WLAN Performance: 5GHz Receiver Characteristics
    9. 6.9  WLAN Performance: 5GHz Transmitter Power
    10. 6.10 BLE Performance: Receiver Characteristics
    11. 6.11 BLE Performance: Transmitter Characteristics
    12. 6.12 Current Consumption: 2.4GHz WLAN Static Modes
    13. 6.13 Current Consumption: 5GHz WLAN Static Modes
    14. 6.14 Current Consumption: 2.4GHz WLAN Use Cases
    15. 6.15 Current Consumption: 5GHz WLAN Use Cases
    16. 6.16 Current Consumption: BLE Static Modes
    17. 6.17 Current Consumption: BLE Use Cases
    18. 6.18 Current Consumption: Device Modes
    19. 6.19 Timing and Switching Characteristics
      1. 6.19.1 Power Supply Sequencing
      2. 6.19.2 Clocking Specifications
        1. 6.19.2.1 Slow Clock Generated Internally
        2. 6.19.2.2 Slow Clock Using an External Oscillator
          1. 6.19.2.2.1 External Slow Clock Requirements
        3. 6.19.2.3 Fast Clock Using an External Crystal (XTAL)
          1. 6.19.2.3.1 External Fast Clock XTAL Specifications
    20. 6.20 Interface Timing Characteristics
      1. 6.20.1 SDIO Timing Specifications
        1. 6.20.1.1 SDIO Timing Diagram—Default Speed
        2. 6.20.1.2 SDIO Timing Parameters: Default Speed
        3. 6.20.1.3 SDIO Timing Diagram—High Speed
        4. 6.20.1.4 SDIO Timing Parameters: High Speed
      2. 6.20.2 SPI Timing Specifications
        1. 6.20.2.1 SPI Timing Diagram
        2. 6.20.2.2 SPI Timing Parameters
      3. 6.20.3 UART 4-Wire Interface
        1. 6.20.3.1 UART Timing Diagram
        2. 6.20.3.2 UART Timing Parameters
  8. 7 Detailed Description
    1. 7.1 WLAN Features
    2. 7.2 Bluetooth Low Energy Features
  9. 8 Applications, Implementation, and Layout
  10. 9 Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Device Nomenclature Boilerplate
    3. 9.3 Tools and Software
    4. 9.4 Documentation Support
    5. 9.5 Support Resources
    6. 9.6 Trademarks
    7. 9.7 Electrostatic Discharge Caution
    8. 9.8 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The SimpleLink™ Wi-Fi™ CC33xx family of devices is where affordability meets reliability, enabling engineers to connect more applications with confidence. CC33xx are single-chip Wi-Fi 6 and Bluetooth Low Energy 5.4 devices. The CC3350 and CC3351 are the first dual-band devices in this pin-to-pin compatible family.

  • CC3350: A 2.4GHz and 5GHz Wi-Fi 6 companion IC

  • CC3351: A 2.4GHz and 5GHz Wi-Fi 6 and Bluetooth Low Energy 5.4 companion IC

The CC335x offers Wi-Fi 6 and BLE while maintaining compatibility with Wi-Fi 4 (802.11 a/b/g/n) and Wi-Fi 5 (802.11ac). These CC335x devices are the 10th-generation connectivity combination chip from Texas Instruments. As such, the CC335x is based on proven technology. These devices are ideal for cost-sensitive embedded applications with a Linux® or RTOS host running TCP/IP. CC335x brings the efficiency of Wi-Fi 6 to embedded device applications for the Internet of Things (IoT) with a small PCB footprint and a highly optimized bill of materials.

Device Information
PART NUMBER(1) WI-FI 2.4/5GHz SISO BLUETOOTH LOW ENERGY
CC3350ENJARSBR

✔

CC3351ENJARSBR ✔ ✔
For more information, see the Mechanical, Packaging, and Orderable addendum.