SWRS296B July 2023 – June 2024 AWRL1432
PRODUCTION DATA
Table 7-11 and Table 7-12 lists the typical power consumption for each power save modes in different power topologies and antenna configurations for a nominal device at 25C ambient temperature and nominal voltage conditions.
Table 7-13 and Table 7-14 lists the typical power consumption for two different use-cases.
| Power Mode | Power Consumption (mW) | ||
|---|---|---|---|
| Power Optimized Mode | BOM Optimized Mode | ||
| Active (2TX, 3RX) |
Sampling: 12.5 Msps Start Freq = 77GHz BW = 2GHz TX Back off = 0dB RX gain = 30dB |
1326 | 1802 |
| Active (2TX, 2RX) | 1185 | 1607 | |
| Active (1TX, 2RX) | 936 | 1235 | |
| Active (1TX, 1RX) | 884 | 1163 | |
| Processing | Major motion SDK OOB chain is used for measurement | 78 | 112 |
| Idle (Frame Idle) |
APPSS CM4 = 20MHz, FECSS, HWA powered off, SPI active |
11.3 | 19.2 |
| Deep sleep |
Memory Retained = 114KB |
0.66 | 0.67 |
| Power Mode | Power Consumption (mW) | ||
|---|---|---|---|
| Power Optimized Mode | BOM Optimized Mode | ||
| Active (2TX, 3RX) |
Sampling: 12.5 Msps Start Freq = 77GHz BW = 2GHz TX Back off = 0dB RX gain = 30dB |
1326 | 1802 |
| Active (2TX, 2RX) | 1185 | 1607 | |
| Active (1TX, 2RX) | 936 | 1235 | |
| Active (1TX, 1RX) | 884 | 1163 | |
| Processing | Major motion SDK OOB chain is used for measurement | 78 | 112 |
| Idle (Frame Idle) |
APPSS CM4 = 20MHz, FECSS, HWA powered off, SPI active |
11 | 19 |
| Deep sleep |
Memory Retained = 114KB |
0.48 | 0.48 |
| Parameter | Condition | Typical power (mW) | |
|---|---|---|---|
| Average Power Consumption (Presence Detection) | RF Front End Configuration : 1TX,
1RX 12.5Msps Sampling Rate Ramp End time = 45us Chirp Idle Time = 6us Chirp Slope = 75MHz/us Number of chirps per burst = 2 Burst Periodicity = 220us Number of bursts per frame = 1 Device configured to go to deep sleep state after active operation. Memory Retained in deep sleep = 114KB |
1Hz Update Rate | 1.02 |
| Parameter | Condition | Typical power (mW) | |
|---|---|---|---|
| Average Power Consumption (Presence Detection) | RF Front End Configuration : 1TX,
1RX 4.76Msps Sampling Rate Ramp End time = 34us Chirp Idle Time = 8us Chirp Slope = 102.98MHz/us Number of chirps per burst = 1 Burst Periodicity = 1500us Number of bursts per frame = 2 Device configured to go to deep sleep state after active operation. Memory Retained in deep sleep = 114KB |
2Hz Update Rate | 2.06 |