SWRS298B December 2022 – March 2025 IWRL6432
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|
| VPP | Supply voltage range for the eFuse ROM domain during normal operation | NC(2) | |||
| Supply voltage range for the eFuse ROM domain during OTP programming (1) | 1.65 | 1.7 | 1.75 | V | |
| Duration of VPP Supply | If VPP voltage is supplied for more than recommended Hours, it can cause reliability issue | 24 | Hours | ||
| I(VPP) | 50 | mA | |||