SWRS313A July 2023 – June 2024 IWRL1432
PRODUCTION DATA
Table 7-15 provides the max split rail current numbers.
| Mode(1) | IO Voltage(3) | Maximum Current (mA)(2) | ||
|---|---|---|---|---|
| 1.2V: total current drawn by all nodes driven by 1.2V rail | 1.8V: total current drawn by all nodes driven by 1.8V rail | 3.3V: total current drawn by all nodes driven by 3.3V rail | ||
| BOM Optimized | 3.3V | NA | 1425 | 90 |
| BOM Optimized | 1.8V | NA | 1450 | NA |
| Power Optimized | 3.3V | 1100 | 270 | 90 |
| Power Optimized | 1.8V | 1100 | 295 | NA |