The
CC350xE device uses two clocks for operation:
- A fast clock running at 52 MHz for active
MCU functions and peripherals, as well as WLAN/Bluetooth LE.
- A slow clock running at 32.768 kHz for
low power modes. The slow clock can be generated internally or externally.