SWRS343A December 2025 – June 2026 CC3501E
PRODUCTION DATA
| PARAMETER | PINS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VMAIN | Main supply voltage digital and analog - VDD_MAIN_IN, VDD_ANA_IN1, VDD_ANA_IN2 | 48,4,5 | 1.71 | 1.8 | 1.98 | V |
| VPA | DC supply rail for PA | 55,56 | 3 | 3.3 | 3.6 | |
| VIO(2)(3) | DC supply rail for input/output | 37,15, 23 | 1.71/3 | 1.8/3.3 | 1.98/3.6 | |
| VPP | DC supply rail for OTP memory | 45 | 1.71 | 1.8 | 1.98 | |
| TA | Operating ambient temperature | N/A | –40 | 85/105(1) | °C | |
Maximum power dissipation |
N/A | 2 | W | |||