SWRS343A December 2025 – June 2026 CC3501E
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|
| fclock | Clock frequency, CLK | 20 | MHz | |
| DCclock | Clock Duty cycle | 47.5 | 52.5 | % |
| tTLH | Rise time, CLK | 3 | ns | |
| tTHL | Fall time, CLK | 3 | ns | |
| tISU | Setup time, input valid before CLK ↑ | 2.5 | ns | |
| tIH | Hold time, input valid after CLK ↑ | 0 | ns | |
| tODLY | Delay time, CLK ↓ to output valid | 0 | 4 | ns |
| CL | Capacitive load on outputs | 35 | pF |