SWRU556 June   2021 CC3100 , CC3200

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Features
  4. 3 Prerequisites
    1. 3.1 Software Downloads
    2. 3.2 Hardware
  5. 4 Radio Tool Installation Directory
  6. 5 Hardware Connections
    1. 5.1 CC31xxBOOST Plus CC31XXEMUBOOST
      1. 5.1.1 Using the UART Interface
      2. 5.1.2 Using the SPI Interface
    2. 5.2 CC32xx-LAUNCHXL
  7. 6 Flashing the Board
  8. 7 Running the RadioTool GUI
    1. 7.1 Set Up Tab and General Information
    2. 7.2 GUI TX Testing
    3. 7.3 GUI RX Testing
  9. 8 Current Measurement
  10. 9 CLI Version
  11. 10Insertion Loss Calibration
  12. 11Hardware Connections on Non-TI EVMs
  13. 12Source Code for Developers
    1. 12.1 RadioTool Application Sources
    2. 12.2 CC32xx Application Source

Flashing the Board

The devices must be flashed with the correct ServicePack to operate this tool correctly. Every Radio Tool release has a corresponding ServicePack and SDK version.

If using the CC32xx device, the Radio Tool application must be flashed in addition to the ServicePack. The precompiled application binary is in the CC32xxBoardApplication Binary folder.

In case Uniflash is installed on the same windows machine as RadioTool, a predefined *.sli image can be selected and programmed to the device as shown in Figure 6-1.

GUID-CBCD6536-5F89-447A-ADB1-79A16412C99E-low.png Figure 6-1 Radio Tool Setup Page

For instructions on flashing the devices, see the UniFlash CC3x20, CC3x35 SimpleLink™ Wi-Fi® and Internet-on-a chip™ Solution ImageCreator and Programming Tool.