SWRU613 july 2023 AWRL1432
The board features an EEPROM, current sensors, and temperature sensor for measuring on-board temperature. These are connected to the I2C bus and can be isolated using the zero Ω provided on the hardware. External I2C headers also provided for easy interface to I2C bus.