SWRZ090C January 2020 – October 2023 AWR2243
| ADVISORY NUMBER | ADVISORY TITLE | AWR2243 | |
|---|---|---|---|
| ES1.0 | ES1.1 | ||
| MAIN SUBSYSTEM | |||
| DCC Module Frequency Comparison can Report Erroneous Results | X | X | |
| MSS#44A | SYNC IN input pulse wider than 4usec can cause a FRC lockstep error | X | X |
| MSS#50 | Occasional EDMA self-test failure | X | X |
| MSS#51 | Spurious toggle on nERROR OUT signal during powerup due to undefined state in ESM block | X | X |
| ANALOG / MILLIMETER WAVE | |||
| Doppler Spur Observed at Certain RF Frequencies | X | X | |
| ANA#11A | TX, RX Calibrations Sensitive to Large External Interference | X | X |
| ANA#12A | Second Harmonic (HD2) Present in the Receiver | X | X |
| ANA#13B | Phase Mismatch Variation Across Temperature in TX3/TX1 and TX3/TX2 Combinations are higher than that of TX2/TX1 Combination | X | X |
| ANA#18B | Spurs Caused due to Digital Activity Coupling to XTAL | X | X |
| ANA#21A | Out of Band Radiated Spectral Emission | X | X |
Overshoot and Undershoot During Inter-Chirp Idle Time | X | X | |
| ANA#23 | MIPI CSI2 HS Data TX Differential Voltage Mismatch (Pulse) Marginality | X | X |
| ANA#24 | 40-MHz OSC CLKOUT Causing Spurs in 2D FFT Spectrum | X | X |
| High-Speed Data System Coupling to the Clock System | X | X | |
| ANA#27A | Digital Temperature Sensor Readings Differ From Analog Temperature Sensors | X | X |
| ANA#28 | 20GHz FM_CW_SYNCOUT/CLKOUT to FM_CW_SYNCIN Coupling in Cascade Use Case | X | X |
| ANA#53 | Upper frequency limitation of the VCO | X | X |