SWRZ092B April 2021 – March 2022 IWR6843AOP
Delay Time, ETM Trace Clock to ETM Data Valid does not Meet Datasheet Specification
IWR6843AOP ES1.0
Delay time, ETM trace clock to ETM data valid does not meet datasheet specification below:
| PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|
| Delay time, ETM trace clock high to ETM data valid | 1 | 7 | ns |
| Delay time, ETM trace clock low to ETM data valid | 1 | 7 | ns |
In IWR6843AOP ES1.0, Delay time, ETM trace clock to ETM data timing that is being met is as given below:
| PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|
| Delay time, ETM trace clock high to ETM data valid | –0.5 | 7 | ns |
| Delay time, ETM trace clock low to ETM data valid | –0.5 | 7 | ns |
None. Silicon update will be provided by TI.