SWRZ097E April   2020  – October 2026 AWR6843

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  6. 5Advisory to Silicon Variant / Revision Map
  7. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#34
    11.     MSS#36
    12.     MSS#37B
    13.     MSS#38A
    14.     MSS#39
    15.     MSS#40
    16.     MSS#41
    17.     MSS#42A
    18.     MSS#43A
    19.     MSS#44A
    20.     MSS#45
    21.     MSS#50
    22.     MSS#51
    23.     ANA#11B
    24.     ANA#12A
    25.     ANA#13B
    26.     ANA#14
    27.     ANA#15
    28.     ANA#16
    29.     ANA#17A
    30.     ANA#18B
    31.     ANA#19B
    32.     ANA#20
    33.     ANA#21
    34.     ANA#22A
    35.     ANA#27A
  8. 7Trademarks
  9.   Revision History

ANA#19B

Bandgap, CLK_P and CLK_M Decoupling Capacitor On-Board

Revision(s) Affected:

AWR6843 ES2.0

Description:

A 47-nF capacitor is needed on the bandgap pin, and a minimum 4.7pF load capacitor is required on both CLK_M and CLK_P pins. Not having appropriate capacitors on these pins can cause boot-up issues, especially at negative temperatures approaching -40C.

These requirements are included in the errata. It is always recommended for designers to refer to the TI HW/EVM reference design for AWR6843.

Workaround(s):

Use the recommended 47-nF capacitor for bandgap and 4.7pF for CLK_P, CLK_M pins. For example: part - GRM155R71E473KA88 for Vbgap and part no GJM1555C1H4R7BB01D for CLK_P and CLK_M (see the device-specific EVM and Reference Design files for updated part).