SWRZ116 February   2022 CC2652RSIP

PRODUCTION DATA  

  1.   Abstract
  2.   Trademarks
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Power_03
    2.     PKA_01
    3.     PKA_02
    4.     I2C_01
    5.     I2S_01
    6.     CPU_01
    7.     CPU_02
    8.     CPU_03
    9.     CPU_Sys_01
    10.     Sys_01
    11. 3.1 Sys_05
    12.     SYSCTRL_01
    13.     SRAM_01
    14.     GPTM_01
    15.     ADC_02
    16.     ADC_03
    17.     ADC_04
    18.     ADC_05
  6. 4Revision History

PKA_02

Public Key Accelerator (PKA) RAM is Not Byte Accessible

Revisions Affected:

Revision F

Details:

When accessing the PKA RAM, the RAM is not byte accessible. If a single byte is accessed (read or written), 4 bytes will be accessed instead.

Workaround:

The workaround is to use word access (4 bytes) when accessing the PKA RAM.

The workaround is implemented in the TI-provided cryptography drivers (ECDHCC26X2.c, ECDSACC26X2.c, ECJPAKECC26X2.c_list.c) in the following SimpleLink software development kit (SDK) versions:

  • SimpleLink CC13xx_CC26xx SDK 3.40.00.xx and later