SWRZ117 June   2022 CC2652PSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Advisory Power_03
    2.     Advisory PKA_01
    3.     Advisory PKA_02
    4.     Advisory I2C_01
    5.     Advisory I2S_01
    6.     Advisory CPU_01
    7.     Advisory CPU_02
    8.     Advisory CPU_03
    9.     Advisory CPU_Sys_01
    10.     Advisory Sys_01
    11. 3.1 Sys_05
    12.     Advisory SYSCTRL_01
    13.     IOC_01
    14.     SRAM_01
    15.     GPTM_01
    16.     ADC_01
    17.     ADC_02
    18.     ADC_03
    19.     ADC_04
    20.     ADC_05
  6. 4Revision History

IOC_01

Limited number of DIOs available for the bootloader backdoor

Revisions Affected:

Revision F

Details:

The highest possible DIO number that can be used for the bootloader backdoor is limited to the number of available GPIOs minus 1. The bootloader backdoor pin is configured through SET_CCFG_BL_CONFIG_BL_PIN_NUMBER in ccfg.c. That means that if the device has x GPIOs, the highest DIO number that can be selected for the bootloader backdoor is DIOx-1, even if higher DIO numbers are available for the device.

Workarounds:

There are no workaround for this issue.