SWRZ118A February   2022  – October 2026 CC1311P3

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1.     Radio_01
    2.     Radio_02
    3.     Power_03
    4.     I2C_01
    5.     I2S_01
    6.     CPU_01
    7.     CPU_02
    8.     CPU_Sys_01
    9.     Sys_01
    10.     Sys_05
    11.     SYSCTRL_01
    12.     ADC_01
    13.     ADC_02
    14.     ADC_03
  7. 4Revision History

Power_03

Increased voltage ripple at low supply voltages when DC/DC converter is enabled

Revisions Affected:

Revision C and earlier

Details:

At supply voltages <2.0V, a hardware control module disables the DC/DC converter to maximize system efficiency. This module does not have enough hysteresis, causing approx 10 mV of ripple on the VDDR regulated power supply. Based on internal testing of the device, it is not anticipated that this erratum affects RF performance. However, these test results cannot ensure that a customer’s application or end equipment will not be affected.

Workaround:

Use the TI-provided Power driver (PowerCC26X2.c) which automatically disables the DC/DC converter when supply voltage is <2.2V.

The workaround is available in all SDK versions.