SWRZ121A February   2022  – March 2022 CC2651R3

 

  1.   Trademarks
  2. 1Advisories Matrix
  3. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  4. 3Advisories
    1.     Radio_04
    2.     Power_03
    3.     I2C_01
    4.     I2S_01
    5.     CPU_01
    6.     CPU_02
    7.     CPU_Sys_01
    8.     Sys_01
    9. 3.1 Sys_05
    10.     SYSCTRL_01
    11.     ADC_01
    12.     ADC_02
    13.     ADC_03
  5. 4Revision History

Radio_04

Reduced RX sensitivity when using integrated DC/DC converter

Revisions Affected:

Revision B

Details:

Radio RX sensitivity may be degraded by approximately 2dB when using the integrated DC/DC converter.

Workaround:

Use the internal Global LDO to supply VDDR. This will result in increased current consumption as specified in the device datasheet. When using the integrated DC/DC converter, refer to the CC13xx/CC26xx Hardware Configuration and PCB Design Considerations Application Report for more information regarding layout considerations for optimum RF performance. Please refer to CC13x1x3, CC26x1x3 SimpleLink™ Wireless MCU Technical Reference Manual for more information regarding power management capabilities.