SWRZ134F April   2023  – September 2025 CC2340R5 , CC2340R5MODA

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1. 3.1 SPI_04
    2. 3.2 ADC_08
    3. 3.3 ADC_09
    4. 3.4 BATMON_01
    5. 3.5 CLK_01
    6. 3.6 CKM_01
    7. 3.7 I2C_01
    8. 3.8 GPIO_01
    9. 3.9 PMU_01
  6. 4Trademarks
  7. 5Revision History

BATMON_01

Incorrect temperature measurement

Revisions Affected

See Table 1-1

Description

BATMON can report incorrect temperatures when hysteresis is enabled. To prevent potential incorrect temperature reports, the user must always disable BATMON hysteresis.

Workaround

Hysteresis is controlled by the PMUD.CLT[2] HYST_EN bit.

Hysteresis is enabled by default (reset value = 1) and, therefore, must actively be disabled during boot.

Hysteresis can be disabled by clearing the PMUD.CLT[2] HYST_EN bit using the following command:

HWREG( PMUD_BASE + PMUD_O_CTL ) = ( PMUD_CTL_CALC_EN | PMUD_CTL_MEAS_EN )

This workaround is incorporated into the SimpleLink™ Low Power F3 software development kit (SDK) version 8.10 and newer.