SWRZ134F April   2023  – September 2025 CC2340R5 , CC2340R5MODA

PRODUCTION DATA  

  1.   1
  2.   Abstract
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1. 3.1 SPI_04
    2. 3.2 ADC_08
    3. 3.3 ADC_09
    4. 3.4 BATMON_01
    5. 3.5 CLK_01
    6. 3.6 CKM_01
    7. 3.7 I2C_01
    8. 3.8 GPIO_01
    9. 3.9 PMU_01
  6. 4Trademarks
  7. 5Revision History

Advisories Matrix

Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.

Table 1-1 Advisories Matrix

Module

Description

Device Part Number
CC2340R53CC2340R52CC2340R22CC2340R21
Revision Affected(1)
SPIAdvisory SPI_04—Hang scenario with SPI waiting for CPU intervention foreverBBBA
ADCAdvisory ADC_08—ADC BUSY bit not cleared in repeat single, sequence, and repeat sequence conversion modesBBBA
ADCAdvisory ADC_09—ADC can have random conversion errors.BBBA
BATMONAdvisory BATMON_01—Incorrect temperature measurementBBBA
CKMAdvisory CLK_01—Bluetooth® Low Energy link not being maintained when using LFOSC onlyBBBA
CKM

Advisory CKM_01— Tracking loop issues during standby-wake

BBBA
I2CAdvisory I2C_02—SDA and SCL open-drain output buffer issueBBBA
GPIOAdvisory GPIO_01—Open-drain configuration can drive a short high pulseBBBA
PMU

Advisory PMU_01—Slow Transition Across Brown-Out Detect (BOD) Threshold Might Cause the Device to Hang

BBBA
Also affects all previous revisions unless otherwise noted.

Table 1-2 lists the latest revision for each of the device part numbers referenced in this errata.

Table 1-2 Latest Revision by Part Number
Part NumberRevision
CC2340R53B
CC2340R52B
CC2340R22B
CC2340R21A