SWRZ137B December 2022 – July 2025 IWRL6432
PRODUCTION DATA
ePWM: Glitch during Chopper mode of operation
IWRL6432 ES1.0, ES2.0
During chopper mode operation, a glitch may be observed on the ePWMA and ePWMB output signals from the ePWM module.
If the use case is impacted by a glitch, it is recommended to disable the PWM chopper control function by setting the LPRADAR:APP_PWM:PCCTL:CHPEN register bit to 0.
The below table shows the Register Address for above workaround.
Bits | Name | Address |
0 | LPRADAR:APP_PWM:PCCTL:CHPEN | 0X57F7 FC3C |